您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
LSA-S8HM-I-100-60-T2-S
IAI
Linear Servo
Shaft Type
Powered by
CAD模型選擇
{iai/linear_servo/shaft_type/lsa_s8hm_asmtab.prj},{NB=LSA-S8HM-I-100-60-T2-S-0-0},{TYPE=LSA-S8HM},{XTYPE=6},{ENTYPE=Incremental},{YTYPE=100},{S=60},{SP=2500},{PFH=7},{CTYPE=1},{LTC=3},{SX=60,120,180,240,300,360,420,480,540,600,660,720,780,840,900,960,1020,1080,1140,1200,1260,1320,1380},{OPTCT=},{POS=0},{POS2=0},{PPATH=lsa_s_multi/lsa_s_multi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
LSA - S8HM
Bill of material
LSA-S8HM-I-100-60-T2-S
Order number
LSA-S8HM-I-100-60-T2-S
Encoder Type
Incremental
Driver output
100
W
Stroke
60.000
120.000
180.000
240.000
300.000
360.000
420.000
480.000
540.000
600.000
660.000
720.000
780.000
840.000
900.000
960.000
1020.000
1080.000
1140.000
1200.000
1260.000
1320.000
1380.000
60.000
120.000
180.000
240.000
300.000
360.000
420.000
480.000
540.000
600.000
660.000
720.000
780.000
840.000
900.000
960.000
1020.000
1080.000
1140.000
1200.000
1260.000
1320.000
1380.000
mm
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Cable Length
3
5
3
5
m
Option: Cable Track
Standard
S type
M type
Standard
S type
M type
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Position of Slider 2
mm
Enter value for POS2
Position of Slider 2
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型