??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Flexa
Description
LP
Bill of material
16316000009
FLEXA No.
16316000009
Article
LP 150 capable web width of 150 mm
For type
PH7/10/12
Width
4.0 mm
Weight
13 g
Packing unit
10 piece(s)
Previews
3D
Dimenze
2D
Stáhnout CAD model