??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFC KOENIG
Description
LK 954-special size - Sealing Plug LK
Bill of material
SFC KOENIG LK 954-060C
Identnumber
TYPE
LK 954-060C
MATERIAL SLEEVE
DIN 1.0403
MATERIAL MANDREL
DIN 1.5523
FORM
D1
6.000 mm
L1
5.000 mm
D2
3.400 mm
L2
54.000 mm
D3
6.000 mm
L3
7.400 mm
D4
4.800 mm
L4
5.300 mm
WEIGHT PRE-ASSEMBLED
4.320 g
WEIGHT INSTALLED
0.890 g
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models