??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEBEAR corporation
Description
LHFT (Light load)
Bill of material
LHFT-450x700
Model
LHFT-450x700
Position of balls
Load capacity
100
Size
450 x 700
Height (Up / Down)
70/67 mm
Freebear (No.)
C-5L (77)
Pitch of Freebear
6 x P60 = 360, 10 x P60 = 600 mm
Mass
26 kg
Previews
3D
Dimension
2D
Download CAD models