??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
LCP Inline CW, LCP Inline CWG (UL Version) - Liquid Cooling Package
Bill of material
3313.538(2)
Model No.
DETAIL
Width
300 mm
Height
2000 mm
Depth
1200 mm
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Previews
3D
Dimension
2D
Download CAD models