??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
LCF2-15 - Clean Room Linear Motor Robot Series With Iron Core
Bill of material
LCF2-15-RHL2-N-208-LS10-R-N-05H-LC100EN-A001
MODEL
LCF2-15
Cable direction
Mounting type
Cable chain size
Mover number
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Encoder
Original point
Switch number
Cable length
Hall cable
Controller type
W/Wo EtherCAT/DMCNET
W/Wo drive
Sensors dislocation for double movers
Customization order no.
A001
L
505 mm
A
44 mm
M
4 mm
N
12 mm
P
444 mm
Weight
10.6 kg
Previews
3D
2D
Download CAD models