??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Boteco
Description
L755 - LARGE WINGNUT WITH RIGHT THROUGH THREADED INSERT
Bill of material
L75548.TM0601
Art.
L75548.TM0601
A
45 mm
B
20 mm
H
17 mm
d1
d2
9.5 mm
d3
10 mm
Weight
17 g
Previews
3D
Boyut
2D
CAD modeli indir