??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Nitrogen Springs
Description
KP 20 - Maximum force, rod sealed
Bill of material
KP20-32.2
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
3 mm
Diameter
50 mm
Rod Diameter
35 mm
Pressione
209 bar
Pressure min.
20 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Nominal initial force
2000 daN
Isothermal end force
daN
Polythrophic end force
daN
Volume
cm³
Surface
9.62 mm
Maximum speed
1.6 m/s
Weight
Kg
Temperature min
0 °C
Temperature max
80 °C
Previews
3D
Dimension
2D
Download CAD models