??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PMI
Description
KM55 - Mono stage
Bill of material
KM55 20 A +980 N R0 -0 0 5L AA
Model
KM55
Ballscrew lead
20
Carriage-Nut type
Rail length
mm
Accuracy grade
Motor
Cover
Sensor Specification
Motor Bracket
Surface treatment mode
Code of special type
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
Position
mm
Dimensions
40.000 mm
Dimensions
7.000 mm
Dimensions
90.000 mm
Dimensions
5.000 mm
Previews
3D
2D
Descarga de modelos CAD