??
Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
Nitrogen Springs
Description
KG 24 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
KG24-32.3-C
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
3 mm
Diameter
75 mm
Rod Diameter
45 mm
Pressure
bar
Pressure min.
20 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Initial force
daN
Isothermal end force
daN
Forza finale politropica
daN
Volume
cm^3
Surface
15.90 cm^2
Velocità massima
1.8 m/s
Weight
Kg
Temperature min
0 °C
Temperature max
80 °C
Previews
3D
Dimension
2D
Download CAD models