??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
KE 0900 - KE-Series
Bill of material
KE 0900.81-RE-130-630 UMB/UMB
Article number
KE 0900.81-RE-130-630 UMB/UMB
Series
KE 0900
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
112 mm
Inner height
58 mm
Outer link height
78.5 mm
Chain length
630 mm
Stay variant
RE
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Driver connector
Universal mounting bracket
Strain relief, fixed end
Strain relief, moving end
Connection height
336.0
Pitch
90 mm
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models