??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
KE 0650 - KE-Series
Bill of material
KE 0650.68-RE-75-455 UMB/UMB
Article number
KE 0650.68-RE-75-455 UMB/UMB
Series
KE 0650
Installation variants
Inner link width
mm
Inserisci valore per BI
Inner link width
mm
cm
inch
ft
Outer link width
96 mm
Inner height
40 mm
Outer link height
57.5 mm
Chain length
455 mm
Stay variant
RE
Bending radii
mm
Travel length
mm
Inserisci valore per LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Inserisci valore per LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Inserisci valore per ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Universal mounting bracket
Driver connector
Universal mounting bracket
Strain relief, fixed end
Strain relief, moving end
Connection height
205.0
Pitch
65.0 mm
Info PDF
PDF Catalog
Anteprime
3D
Dimensione
2D
Download modelli CAD