??
Catalog navigation
Výběr CAD modelu
Available products: 17
HELP_VARIABLE
Company
Misumi
Description
KCLC, KCLHC, PKCLC, PKCLHC, GKCLC, KCLSC, KCLSHC, GKCLSHC - Diameter Tolerance Selectable - Hinge Pins Shape C (Retaining Ring Type)
Bill of material
KCLCM12-10.0
Part No.
Material
Hardness
Surface Treatment
Accessories
Retaining Ring 1 Pc.
Material of Accessories
Spring Steel
Tolerance Selection
D
mm
D Tolerance
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M
mm
M Tolerance
mm
N
mm
Retaining Ring Groove Position
NC 1mm Increment
mm
d
mm
d Tolerance
mm
T
mm
Shoulder Thickness
TC 0.5mm Increment
mm
H
mm
Retaining Ring Shape
Retaining Ring JIS Nominal Number
Shoulder Diameter
TBH 0.5mm Increment
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model