??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
KC 0900 - KC-Series
Bill of material
KC 0900.100.RS.130-630 UMB/UMB
Article number
KC 0900.100.RS.130-630 UMB/UMB
Series
KC 0900
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
131 mm
Inner height
58 mm
Outer link height
78.5 mm
Chain length
630 mm
Stay variant
Mounting frame stay inside heights
mm
RMA width
mm
RMA width
0 mm
RMA width
mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Universal mounting bracket
Driver connector
Universal mounting bracket
Strain relief, fixed end
Strain relief, moving end
Connection height
336 mm
Pitch
90 mm
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models