??
Catalog navigation
CAD model selection
Selectable products: 144
HELP_VARIABLE
Company
KIPP USA
Description
K2106 - Position indicators with stainless steel hollow shaft
Bill of material
K2106.10001421
Bestellnummer
Material
Kunststoff
Farbe
Breite
26
Durchmesser
10
Höhe
33
Länge
22
Steigung
mm
Komma an Stelle
1
Einbaulage
max. Drehzahl
U/min
Zählrichtung
Anzeige nach einer Umdrehung
Gewicht ca.
0.0200 kg
Bestellbeispiel
Bestellbeispiel
Beschreibung
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
90319091
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models