??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1995 - Surface attachment Ø30 type I
Bill of material
K1995.30
Order No.
K1995.30
Profile
Ø 30 mm
ESD electrostatic discharging
no
Approx. weight
0.0170 kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245815487
Previews
3D
尺寸
2D
下載CAD模型