??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1980 - T connector Ø30 type I with rotation lock
Bill of material
K1980.301
Order No.
K1980.301
Profile
Ø 30 mm
ESD electrostatic discharging
yes
Matching end cap
K1990.301
Approx. weight
0.0560 kg
Description
Informazioni
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245809356
Anteprime
3D
Dimensione
2D
Download modelli CAD