您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1920.2110X50
KIPP USA
Material handling
Ring bolts and hoist rings
Powered by
CAD模型選擇
{kipp_usa/material_handling/ringschrauben_und_lastbeugel/07780.prj},{NB=K1920.2110X50_UNBETAETIGT_0},{D1=10},{D2=11.70},{D5=21.5},{L1=50},{L2=10.20},{L3=25.7},{L4=36.0},{L5=27.0},{L6=30},{L7=49},{L8=87.5},{S=2.2},{X=1.5},{X1=10},{AUFNAHME=10},{F1=2.7},{F2=2.4},{F3=2.1},{GEW=0.2533},{EAN=4059245702442},{TYP=1.000},{W=90},{XA=38.5},{XB=17.5000},{XC=28.0},{XD=29.0},{XE=40.0},{XF=13.0},{XF1=1.0},{XG=4.0},{XH=4.0},{XI=10.0},{XJ=20.0},{XK=51.0},{XL=9.5},{XM=3.5},{XN=4.0},{XP=0.000},{BESTKIPPUSA=K1920.2110X50},{BS=Infotext},{ROHS=No},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{XPOS='UNBETAETIGT','entriegeln','BETAETIGT','verriegeln'},{XROT=0,[-$W.:$W.]},{XO=M6},{EOL=31.12.2099},{POS=UNBETAETIGT},{ROT=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
KIPP USA
Description
K1920 - Lifting pins self-locking
Bill of material
K1920.2110X50
Order No.
K1920.2110X50
K1920.2110X50
Position
unlock
to lock
unlock
to lock
Rotation
diameter
10
10
mm
diameter
11.70
11.70
mm
diameter
21.5
21.5
mm
Length
50
50
mm
Length
10.20
10.20
mm
Length
25.7
25.7
mm
Length
36.0
36.0
mm
Length
27.0
27.0
mm
width
30
30
mm
width
49
49
mm
Length
87.5
87.5
mm
length min.
1.5
mm
length max.
10
10
mm
Receiving hole H11
10
10
mm
force at safety factor 5
2.7
2.7
kN
force at safety factor 5
2.4
2.4
kN
force at safety factor 5
2.1
2.1
kN
Approx. weight
0.2533
0.2533
kg
Description
Information
Infotext
RoHS
No
Customs tariff number USA
EAN-Nr. Kipp
4059245702442
4059245702442
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型