??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP USA
Description
K1768 - Swivel and fixed castors heavy-duty version
Bill of material
K1768.125501
Order No.
version
Rotation
wheel bearing
ball bearing
Distance
mm
width
110 mm
width
80 mm
width
75 mm
width
50 mm
Length
140 mm
Length
105 mm
height
mm
diameter
11 mm
Distance
mm
diameter
mm
load-carrying capacity
kg
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models