??
Catalog navigation
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
KIPP USA
Description
K1716 - Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg
Bill of material
K1716.0457
Order No.
Manufacturers article number
mm
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
distance
15.9 mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
für L
mm
width
12.7 mm
height
51.6 mm
Length
mm
Loading per pair kg
kg
Approx. weight
kg
Assembly
Montage seitlich
Product type
Standard
Packaging type
1 Stück = 1 Paar
Overview of items
Overview of items
Technical Information
Technical Information
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
尺寸
2D
下載CAD模型