??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1632 - Cup holder plastic for aluminium profiles, closed or open
Bill of material
K1632.00
Order No.
Type
-
Form
mm
width
33 mm
width
17 mm
width
25.5 mm
width
23 mm
diameter
100 mm
diameter
93 mm
diameter
71 mm
diameter
5.5 mm
height
118 mm
height
112 mm
height
70 mm
Length
106.0 mm
Length
59 mm
Length
9.3 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models