??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1631 - Grab containers plastic, antistatic for profile slot type I, profile slot type B and mounting profile
Bill of material
K1631.01
Order No.
Type
Form
mm
width
105.0 mm
width
60 mm
width
19 mm
height
50 mm
height
mm
height
mm
Length
153.5 mm
Length
136 mm
Length
mm
slot width
mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models