??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1630 - Adapter plastic for profile slot, swivelling
Bill of material
K1630.510
Order No.
K1630.510
Form
C mm
width
88 mm
width
51 mm
width
14.2 mm
height
40 mm
Length
46.1 mm
Length
36 mm
Length
10.1 mm
slot width
mm
Angle
mm
Enter value for W
Angle
mm
cm
inch
ft
Approx. weight
0.0919 kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245507375
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models