??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
KIPP USA
Description
K1301 - Scale tape, steel self-adhesive
Bill of material
K1301.00221010X5000
Order No.
Form
Assembley position
Width
mm
Length
mm
thickness
0.5 mm
pitch
1 mm
Zero point
Graduations
both sides
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models