目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0660.105000
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/05900_2_asmtab.prj},{NB=K0660.1050000},{OH=86},{OG=67},{HALTEKRAFT1=900},{GEW=0.0955},{EAN=4059245432417},{OGG=1.61000},{OGGG=0.000},{OG1=66.74000},{OH1=86.340},{OLO=107.44997},{OLG=41.22986},{OHG=1.65000},{OHGG=0.000},{HUB=0.000},{SCHRL=25},{OL=5.200},{GR1=0},{GR=2},{TYPC=1},{TYPB=2},{TYPA=1},{TYP=1},{BESTKIPPUSA=K0660.105000},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=2},{HANDKRAFT=100},{HALTEKRAFT=650},{SPANNKRAFT=550},{SPANNKRAFT1=620},{M=M5X25},{A=18},{A1=27},{A2=4.5},{A3=13.5},{A4=-},{B=16.8},{B1=27,3},{B2=13.2},{B3=9,2},{B4=-},{B5=2},{B6=22.5},{C=17,2},{C2=5,25},{D=5.5},{H=43,4},{H1=38.9},{L=125,7},{L1=41,8},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,BLOHM},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
KIPP USA
Description
K0660 - Horizontal Toggle Clamps with flat foot and adjustable clamping spindle, stainless steel
Bill of material
K0660.105000
Order No.
K0660.105000
K0660.105000
Component
black grey RAL 7021
black grey RAL 7021
Hole arrangement
2
2
Position holding arm
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
Opening angle of holding arm ~
86
86
°
Opening angle of handle ~
67
67
°
hand force
100
100
N
Holding force F1
650
650
N
Holding force F2
900
900
N
Clamping force F3
550
550
N
Clamping force F4
620
620
N
Thread
M5X25
M5X25
mm
A
18
18
mm
A1
27
27
mm
A2
4.5
4.5
mm
A3
13.5
13.5
mm
A4
-
-
mm
B
16.8
16.8
mm
Width ~
27,3
27,3
mm
B2
13.2
13.2
mm
B3
9,2
9,2
mm
B4
-
-
mm
B5
2
2
mm
B6
22.5
22.5
mm
Height ~
17,2
17,2
mm
C2
5,25
5,25
mm
D
5.5
5.5
mm
Height ~
43,4
43,4
mm
Height ~
38.9
38.9
mm
Length ~
125,7
125,7
mm
Length ~
41,8
41,8
mm
Approx. weight
0.0955
0.0955
kg
Technical Information
Information
Info
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245432417
4059245432417
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型