??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Jet Pump, Three Phase, ODP, C-Face
Bill of material
CJM3107
Hp
1/2
RPM
3600 r/min
NEMA Frame
56J
Catalog Number
CJM3107
Overall Length
12.24 Inch
C Dim.
11.72 Inch
Aprx. Wt.
23 lb
Full Load Efficiency
70
Voltage
230/460
Full Load Amps
1.2
Previews
3D
2D
CAD modeli indir