??
Catalog navigation
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
Schiedel
Description
Inner Liners/Pipe 500mm - IC5K25
Bill of material
Pipe 230/500/0,6/316/BA/IC5k25
Material
EAN/UPC-Code
System
IC5k25
SAP Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
455 mm
Nominal lenght
500 mm
Material / Liner
316
Surface Liner
BA
Weight
kg
预览
3D
尺寸标注
2D
下载CAD模型