??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SIHGA
Description
II DF - DielenFix
Bill of material
DielenFix® II DF 17
Type
Art. No.
Montagepack
300
Board thickness
mm
Length
60 mm
Width
21 mm
Height
6 mm
Product link
Product link
Video link
Video link
Previews
3D
Dimension
2D
Download CAD models