??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
IDFA60-90 - Refrigerated Air Dryer
Bill of material
IDFA70-23
Size
Voltage
(23) Single-phase 230 VAC (50 Hz)
Cool compressed air input
Anti-corrosive treatment for copper tube
Chinese specifications
With a heavy-duty auto drain
With a circuit breaker
With a terminal block
With a timer controlled solenoid valve type auto drain
Thread on/off
PORT
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
J
mm
K
mm
L
mm
M
20 mm
N
mm
O
mm
X
mm
Previews
3D
Dimension
2D
Download CAD models