??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
SMC
Description
IDFA22E-75E - Refrigerant R407C (HFC)/For Use in Europe, Asia, and Oceania
Bill of material
IDFA37E-23
Size
Voltage
(23) Single-phase 230 VAC (50 Hz)
Anticorrosive treatment
Chinese label
For medium air pressure (Auto drain bowl type: Metal bowl with level gauge)
With heavy duty auto drain (Applicable to medium air pressure)
With circuit breaker
With terminal block for run & alarm signal
Timer type solenoid valve with auto drain (Applicable to medium air pressure)
Thread on/off
PS
A
B
C
D
E
F
G
K
13
L
M
N
P
Q
R
プレビュー
3D
情報
2D
ダウンロード(CADデータ)