??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
igus
Description
Hybrid carriages - single & double roller bearings - Round
Bill of material
WWR-21-80-01
Part no.
Info PDF
INFO
Width
143 mm
Length
mm
Width
100 mm
Length
mm
Thread
M8
Height
54 mm
Width
15 mm
Height
6 mm
Previews
3D
Dimension
2D
Download CAD models