??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Misumi
Description
HTBN__S5M - High TorqueTiming Belts S5M (Pitch 5mm)
Bill of material
HTBN225S5M-150
Part No.
Material of Back Rubber
Chloroprene Rubber
Material of Tooth Rubber
Chloroprene Rubber
Material of Core Wire
Glass Fiber Cord
Material of Base Cloth
Nylon Cloth
Operating Temperature (deg Celsius)
-30~90
Belt No.
225S5M
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
225 mm
Pitch
5 mm
Ra
3.25 mm
Lr
3.25 mm
H
3.41 mm
h
1.91 mm
i
1.5 mm
PLD
0.480 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
72.50 mm
Note
-
Previews
3D
2D
Сваляне на CAD модели