??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC
Description
HRSH100/150/200/250-W-40 - Thermo-chiller/Water Cooling, 400V
Bill of material
HRSH100-W-40
Cooling capacity
Cooling method
(W) Water-cooled refrigeration
Pipe thread type
Power supply
(40) 3-phase 380 to 415 VAC (50/60 Hz), 3-phase 460 to 480 VAC (60 Hz)
With caster adjuster-foot
With fluid fill port
Applicable to DI water piping
High-pressure pump mounted
SI unit only
Thread on/off
Previews
3D
Boyut
2D
CAD modeli indir