??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
HRSH100/150/200/250-W-20 - Thermo-chiller/Water cooling, 200V
Bill of material
HRSH100-W-20
Cooling capacity
Cooling method
(W) Water-cooled refrigeration
Pipe thread type
Power supply
(20) 3-phase 200 VAC (50 Hz), 3-phase 200 to 230 VAC (60 Hz)
With caster adjuster-foot
With earth leakage breaker
With fluid fill port
Applicable to DI water piping
Compliant with CE/UKCA, UL Standards
High-pressure pump mounted
SI unit only
Thread on/off
Previews
3D
Dimension
2D
Download CAD models