??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
HRS100/150-A-40 - Thermo-chiller/Air Cooling, 400V
Bill of material
HRS100-A-40
Cooling capacity
Cooling method
(A) Air-cooled refrigeration
Pipe thread type
Power supply
(40) Three-phase 380¡«415 VAC (50/60Hz)
Option
Thread on/off
Previews
3D
Размер
2D
Сваляне на CAD модели