??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
SMC
Descripción
HRR050 - Thermo Chiller/Rack Mount Type/3-phase 380 to 415 VAC;3-phase 460 to 480 VAC
Lista de materiales
HRR050-A-40-T1U
Cooling capacity
(050) 4800W/5800W(50/60Hz)
Cooling method
Pipe thread type
Power supply
(40) 3-phase 380 to 415 VAC (50/60 Hz);3-phase 460 to 480 VAC (60 Hz)
Applicable to DI water (deionized water) piping
Inverter pump
With feet/Without rack mounting brackets
Without a flow sensor
Thread on/off
Previews
3D
Dimensión
2D
Descarga de modelos CAD