??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
HR5 - High Rib 5
Bill of material
HR5-96in.(1.526AW1000RW26AW1000IW)
Profile
High Rib
Product Range
HR5
Panel Width
40 Inch
LOD Level
Panel Length
Inch
Overall Length
8' ft.
Orientation
Vertical
Panel Thickness
Inch
Core Type
PIR
R value (75 degF mean)
11.79 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.085 BTU / (F*ft2*h)
Panel Application
Commercial and Industrial, Cold Storage
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
Exterior Profile
1-3/8″ Deep Trapezoidal Ribs 10″ o.c.
Exterior Gauge
Exterior Texture
Smooth
Exterior Finish
Exterior Color
Interior Profile
Mesa
Interior Gauge
Interior Texture
Standard Embossed
Interior Finish
Interior Color
Previews
3D
Dimension
2D
Download CAD models