??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HIPCA_H - Heat-Retention Plates - Hole Machining
Bill of material
HIPCA2H-20-20-5-F9-G7-N3
Part No.
HIPCA2H-20-20-5-F9-G7-N3
Type
HIPCA
Type Selection
Hole Type
Grade
Heat-retention
Color
White
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+1/0 mm
B 1mm Increment
mm
B Tolerance
+1/0 mm
T Selection
mm
Hole Type Selection
Bolt Nominal Dia. Selection
mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
d
3.5 mm
d1
0.0 mm
h
0 mm
Hole Position from Left
XC 1mm Increment
mm
Hole Position from Bottom
YC 1mm Increment
mm
Previews
3D
Dimensão
2D
Baixar modelos em CAD