??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kyoei Electric
Description
High Speed Data Communication
Bill of material
SRC120-CC7P
Order number
SRC120-CC7P
Type of cable
Voltage
DC24V 200V V
Electric current
10A or less signal, communication A
Insulation resistance
50M ohm(500V) and above R
Dielectric strength
1500V/min R
RPM
300 rpm
Life
3000mio rotation
Previews
3D
Dimension
2D
Download CAD models