??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
HHPSNH,HHPBSNH - Stop Hinges
Bill of material
HHPSNH6-120
Part No.
Material
6063-T5 Aluminum Alloy
Material of Bushing
Polyacetal
Surface Treatment
No.
A Angle (degree)
Allowable Load
10 kg
Allowable Load
98 N
Mass
g
L
mm
W
mm
K
mm
P
mm
J
mm
S
mm
R
5.5 mm
V
mm
Z
mm
Applicable Bolt
Applicable Bolt Qty.
4
Applicable Nut
Applicable Nut Qty.
4
Set of Applicable Bolt and Nut
Previews
3D
Размер
2D
Сваляне на CAD модели