??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Misumi
Description
HFGSS - Gas Springs - Gas Reaction Force - Specified Type
Bill of material
HFGSS-A60-N20
Part No.
Material of Rod
Alloy Tool Steel (SKS or Equivalent)
Surface Treatment of Rod
Ceramic Coating
Material of Body
Carbon Steel Pipe for Pressure Service (STPG); (DIN Standards: St37-2)
Surface Treatment of Body
Black Painting
Material of Clevis
Rolled Steel for General Structure (SS or Equivalent)
Surface Treatment of Clevis
Zinc Galvanizing
Gas
Nitrogen Gas
End Shape
Material of End Shape
Rolled Steel for General Structure (SS or Equivalent)
Surface Treatment of End Shape
Zinc Galvanizing
Stroke
mm
Gas Reaction Force (20degree) N- at Max. Length - 5mm (10N Increment)
N
L Max.
mm
Weight
g
Operating Temperature
-20~80 degree
Previews
3D
Boyut
2D
CAD modeli indir