??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
HEC-W - Peltier-Type Chiller Thermo-con (Water-cooled) 600W, 1200W
Bill of material
HEC006-W2A
Cooling capacity
Radiating method
(W) Water-cooled
Power supply
(2) 200 to 220 VAC
Communication
Option: NPT thread
Thread on/off
Previews
3D
Dimension
2D
Download CAD models