??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCX-P - Column level indicators with protection
Bill of material
Column level indicators with protection HCX.127+P
Code
Description
f
127 mm
d
M12
A
23 mm
B
25 mm
C
39 mm
L
169 mm
e
80 mm
h
12 mm
l
103 mm
m
23 mm
r
21 mm
d'-0.2
12.5 mm
f'±0.2
127 mm
C
12 Nm
Weight
g
Product details
Product details
Previews
3D
Размер
2D
Сваляне на CAD модели