??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCX-E-ST - Column level indicators with MIN level and MAX temperature electrical sensors
Bill of material
Column level indicators with MIN level and MAX temperature electrical sensors HCX.127-E-ST-NC-M12
Code
Description
f
mm
Ø d G7
M12
A
23 mm
B
20 mm
C
mm
H
25 mm
l
mm
e
mm
h1
21 mm
h2
54 mm
l
50 mm
l1
40 mm
m
mm
r
13 mm
r1
32.5 mm
s
22 mm
d'-0.2
12.5 mm
f'±0.2
mm
C
12 Nm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models