??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCL. - Column level indicators
Bill of material
Column level indicators HCL-300-M12
Code
mm
Description
F
mm
D
M12
A
13.5 mm
B
28.5 mm
C
35 mm
L
mm
l1
42 mm
l2
mm
r
13 mm
WEIGHT
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models