??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
HCFYD - Casters Assembly and Adjustment Pads Side Mounting Type Conductive MC Nylon
Bill of material
HCFYD6-130
Part No.
HCFYD6-130
Material of Wheel
Conductive MC Nylon
Material of Main Body
Low Carbon Steel
Surface Treatment of Main Body
Trivalent Chromate (Black)
Material of Jack Bolt
1018 Carbon Steel
Surface Treatment of Jack Bolt
Trivalent Chromate Plating
No.
6
Load
130
Frames
HFS6 Series, HFS8 Series
Allowable Load
130 kg
Allowable Load
1275 N
Mass
1550 g
Bolts
CBM6-12, CBM6-16
Bolts Quantity
4
Nuts
HNTT6-6, HNTT8-6
Nuts Quantity
4
Previews
3D
Boyut
2D
CAD modeli indir