??
Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Misumi
Description
HBPCG, HBPCM, HBPCA, HBPCS - Pulleys for Flat Belt - Narrow / Crown Type
Bill of material
HBPCG35-P8-11
Part No.
Material
Surface Treatment
D
mm
Shaft Hole Specification
d Selection
mm
T Selection
mm
D1
mm
l
mm
l1
mm
M
Nominal
N/A
d Tolerance
- mm
b
0 mm
b Tolerance
- mm
t
0.0 mm
t Tolerance
- mm
Boss Cut
BC 0.5mm Increment
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model