??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 9080-B1
Bill of material
HARTING 20762087003
Preview
Product number of the Manufacturer
20762087003
Short Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8
Long Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8, Operating temperature: -40 ... +70 °C
Manufacturer Type Description
Ha-VIS eCon 9080-B1
Alternative product number
20 76 208 7003
Manufacturer Name
HARTING
Delivery Time
110
max. ambient temperature during operating phase
70 °C
min. ambient temperature during operating phase
-40 °C
supply voltage (at DC)
24 V
type of fixing (35 mm DIN rail mounting) available
No
type of fixing (19-inch installation) available
Yes
fast ethernet present
Yes
gigabit ethernet present
No
layer 2 present
Yes
layer 3 present
No
layer 4 present
Yes
Brand
Ha-VIS eCon 9000
Number of network connections
8
Total number of available connections
8
net weight to record marketed quantities (WEEE)
0.59 kg
Manufacturer product family
Ha-VIS eCon 9000
Mass
590 g
Type
Industrial Ethernet Switches
Data connection protocol
Fast Ethernet
Communication, type
Fast Ethernet
degree of protection
IP20, mated condition
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models