??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 4100-BB-H
Bill of material
HARTING 20772103010
Preview
Product number of the Manufacturer
20772103010
Short Description
Industrial Ethernet Switches, Unmanaged, Gigabit Ethernet, Nominal voltage: 72 V DC, 110 V DC, Total number of ports: 10
Long Description
Industrial Ethernet Switches, Unmanaged, Gigabit Ethernet, Nominal voltage: 72 V DC, 110 V DC, Total number of ports: 10, Operating temperature: -40 ... +70 °C
Manufacturer Type Description
Ha-VIS eCon 4100-BB-H
Alternative product number
20 77 210 3010
Manufacturer Name
HARTING
Delivery Time
77
max. ambient temperature during operating phase
70 °C
min. ambient temperature during operating phase
-40 °C
supply voltage (at DC)
72 V
type of fixing (35 mm DIN rail mounting) available
Yes
type of fixing (19-inch installation) available
No
fast ethernet present
No
gigabit ethernet present
Yes
layer 2 present
Yes
layer 3 present
No
layer 4 present
Yes
Brand
Ha-VIS eCon 4000
Number of network connections
10
Total number of available connections
10
net weight to record marketed quantities (WEEE)
1.1205 kg
Manufacturer product family
Ha-VIS eCon 4000
Mass
1120.5 g
Type
Industrial Ethernet Switches
Data connection protocol
Gigabit Ethernet
Communication, type
Gigabit Ethernet
degree of protection
IP40, mated condition
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드