??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 4080GBT-BXT
Bill of material
HARTING 20774080000
Product number of the Manufacturer
20774080000
Short Description
Industrial Ethernet Switches, Unmanaged, Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8
Long Description
Industrial Ethernet Switches, Unmanaged, Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8, 10/100/1000 Mbit/s (M12-ports X-coding): 8, Operating temperature: -40 ... +70 °C
Manufacturer Type Description
Ha-VIS eCon 4080GBT-BXT
Alternative product number
20 77 408 0000
Manufacturer Name
HARTING
Delivery Time
120
max. ambient temperature during operating phase
70 °C
min. ambient temperature during operating phase
-40 °C
supply voltage (at DC)
24 V
number of other ports
8
fast ethernet present
No
gigabit ethernet present
Yes
layer 2 present
Yes
layer 3 present
No
layer 4 present
Yes
Brand
Ha-VIS eCon 4000
Number of network connections
8
Total number of available connections
8
net weight to record marketed quantities (WEEE)
0.462 kg
Manufacturer product family
Ha-VIS eCon 4000
height
42 mm
depth
191 mm
Max. reach
100 m
Mass
462 g
Type
Industrial Ethernet Switches
width
60 mm
Data connection protocol
Gigabit Ethernet
Communication, type
Gigabit Ethernet
degree of protection
IP65 / IP67, mated condition
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part